(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HY SEAL

HY SEAL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-079

  • Width(mm)
    20
  • Thickness(mm)
    10
  • Length(m)
    5
  • JAN Code
    4580179994363
  • Trusco Code
    489-7790
  • Mass(g)
    1500
  • Amount Of Content
    1 pc.
Part Number
AR-079
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,726.87

BUILDING MATERIAL 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Width(mm)
    20
  • Thickness(mm)
    10
  • Length(m)
    5
  • JAN Code
    4580179994363
  • Trusco Code
    489-7790
  • Mass(g)
    1500
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A special synthetic rubber type adhesive.
[Materials]
· Sealing material

Specifications of AR-079

  • Width(mm)
    20
  • Thickness(mm)
    10
  • Length(m)
    5
  • JAN Code
    4580179994363
  • Trusco Code
    489-7790
  • Mass(g)
    1500
  • Amount Of Content
    1 pc.
Part Number
AR-079
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,726.87

BUILDING MATERIAL 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1