(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plywood Plugs

Plywood Plugs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,756.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AR-017
AR-018
AR-019
AR-020
AR-021
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Height
(mm)
Color JAN Code Trusco Code Mass
(g)
Applicable Remarks Amount Of Content

฿ 4,121.67

BUILDING MATERIAL 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 9 Green 4580179991409 489-7234 3000 Small (9) 1 pc (3000 pcs)

฿ 4,121.67

BUILDING MATERIAL 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 9 Brown 4580179991447 489-7242 3000 Small Hexagon 1 pc (3000 pcs)

฿ 3,848.34

BUILDING MATERIAL 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 12 Black 4580179990037 489-7251 4000 Medium (12) 1 pc (2000 pcs)

฿ 3,848.34

BUILDING MATERIAL 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 12 Brown 4580179991454 489-7269 4000 Medium Hexagon 1 pc (2000 pcs)

฿ 2,756.67

BUILDING MATERIAL 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 15 Brown 4580179991423 489-7277 2000 Large (15) 1 pc (1000 pcs)

Basic Specifications

  • Width(mm)
    12

Product Description

[Features]
· The tapered shape makes insertion easy and prevents disconnection.
[Applications]
· For filling holes in plywood for formwork.
[Materials]
· Polypropylene

Part Number
AR-017
AR-018
AR-019
AR-020
AR-021
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Height
(mm)
Color JAN Code Trusco Code Mass
(g)
Applicable Remarks Amount Of Content

฿ 4,121.67

BUILDING MATERIAL 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 9 Green 4580179991409 489-7234 3000 Small (9) 1 pc (3000 pcs)

฿ 4,121.67

BUILDING MATERIAL 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 9 Brown 4580179991447 489-7242 3000 Small Hexagon 1 pc (3000 pcs)

฿ 3,848.34

BUILDING MATERIAL 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 12 Black 4580179990037 489-7251 4000 Medium (12) 1 pc (2000 pcs)

฿ 3,848.34

BUILDING MATERIAL 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 12 Brown 4580179991454 489-7269 4000 Medium Hexagon 1 pc (2000 pcs)

฿ 2,756.67

BUILDING MATERIAL 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 15 Brown 4580179991423 489-7277 2000 Large (15) 1 pc (1000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With tapering easy to enter and difficult to escape.

Usage

●To fill the form frame plywood.

Materials

●Polypropylene