(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AR-087 |
AR-088 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
JAN Code | Trusco Code | Applicable Remarks | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22.26 |
BUILDING MATERIAL | 1,000 Piece(s) | 12 Day(s) | 8 | 4580179991546 | 489-7871 | 8φ | 1000 pieces | ||
฿ 28.06 |
BUILDING MATERIAL | 1,000 Piece(s) | 12 Day(s) | 9 | 4580179991553 | 489-7889 | 9φ | 1000 pieces |
[Features]
· This specification has a swelling ratio of 2 or less and does not swell too quickly after flooding, and when flooding is stopped by the elastic rubber material, a strong force returns the rubber to its original shape.
· Optimal for stopping water that passes through the round separator as a water channel.
[Applications]
· As a water-swelling water stopper plate.
[Materials]
· Water-swelling rubber
Part Number |
---|
AR-087 |
AR-088 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
JAN Code | Trusco Code | Applicable Remarks | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22.26 |
BUILDING MATERIAL | 1,000 Piece(s) | 12 Day(s) | 8 | 4580179991546 | 489-7871 | 8φ | 1000 pieces | ||
฿ 28.06 |
BUILDING MATERIAL | 1,000 Piece(s) | 12 Day(s) | 9 | 4580179991553 | 489-7889 | 9φ | 1000 pieces |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?