Slab Fence Width (mm) 300/400

Brand :
ARAO

Caution

    Product Description

    [Features]
    · Each stick is joined with a connection belt, making it easy to cut them to the desired length.
    · The resin sticks separate from concrete, enabling them to be reused.
    [Applications]
    · For concrete placing joints.
    · For concrete dams.
    [Materials]
    · Polypropylene

    Features

    ●Since each stick is connected with a connecting belt, it can be cut with any length.

    Usage

    ●Concrete stitching.
    ●Stopping the concrete.

    Specification

    ●SPQ(roll):10

    Materials

    ●Polypropylene