Lock And Key, Padlock For Lock-Out

Brand :
PANDUIT

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Key cannot be removed until it is completely locked.
· Highly secure double-locking, 6-pin cylinder.
· Aluminum body and shackle are protected by non-conductive polyethylene to resist electrical disturbances.
[Material Properties]
· Main body: aluminum
· Shackle: steel

Features

●Double lock with high safety is a 6 pin cylinder.
●Aluminum body and shackle are protected by non-conducting polyethylene and are compatible with electrical obstacles.

Specification

●Dimension(mm) A:19
●Dimension(mm) B:38.1
●SPQ(piece):6
●Shackle Diameter: Φ6.6mm

Materials

●Main Body: Aluminum
●Shackles: Steel

Accessories

●Attached key x 1
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Lock And Key, Padlock For Lock-Out | PANDUIT | MISUMI Thailand