1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TOKAI KOGYO Water Filter, TW-23 Series【2 Pieces Per Package】

TOKAI KOGYO Water Filter, TW-23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,669.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The filter paper containing thermosetting resin is form-cured by heat treatment for excellent durability and strength performance.
· In terms of filtration precision, the standard filter paper has a coarse mesh compared to high performance filter paper.
· The filter paper precision was compared to filter paper in the TW Series.
· The TW Series (standard) has a more "coarse mesh" compared to the UT Series.

Part Number
TW-23-2P
TW-23-N-2P
TW-23S-2P
TW-23S-N-2P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Trusco code Product name Quantity

฿ 6,669.00

TFK FILTER FOR WIRE EDM 1 Pack(s)

2 Pieces Per Package

40 Day(s) 4560403150390418-5552TKF Water Filter ø260 × 280 (ø46)1 Box (2 Pieces)

฿ 6,669.00

TFK FILTER FOR WIRE EDM 1 Pack(s)

2 Pieces Per Package

40 Day(s) 4560403150406418-5561TKF Water Filter ø260 × 280 (ø46)1 Box (2 Pieces)

฿ 6,789.00

TFK FILTER FOR WIRE EDM 1 Pack(s)

2 Pieces Per Package

40 Day(s) 4560403150413418-5579TKF Water Filter ø260 × 280 (ø36)1 Box (2 Pieces)

฿ 6,789.00

TFK FILTER FOR WIRE EDM 1 Pack(s)

2 Pieces Per Package

40 Day(s) 4560403150420418-5587TKF Water Filter ø260 × 280 (ø36)1 Box (2 Pieces)

Loading...

  1. 1

Basic Information

Quantity 1 Box (2 Pieces)