1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster (Rubber Long Nozzle) No.AD-2 100R

VSL HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 948.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· For blowing off debris in locations that cannot risk being scratched.

Part Number
AD2100R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 948.27

VSL HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Resin Body) Max Operating Pressure(Mpa) 0.97 Nozzle Length(mm) 100
Nozzle Diameter(mm) 2.1 Air Consumption Amount(l/min) 115 Mount / Box Size(mm) 182×232
Overall Length(mm) 227 JAN Code 4907587017666 Mass(g) 147
Nozzle Shape Rubber Long Nozzle Within The Operating Temperature Range 0–60°C Air Inlet Thread Diameter Rc1/4
Application Air Hose Inner Diameter φ4 mm or more Air Pressure with Measuring Air Consumption(Mpa) 0.49 Applicable Fluids Compressed Air
Application Used for dust removal, blowing, and drying during work relating to sheet metal painting, automobile maintenance, metal molds, and metalworking, etc. Notes The nozzle cannot be replaced.

Please check the type/dimensions/specifications of the part AD2100R in the Air Duster (Rubber Long Nozzle) No.AD-2 100R series.