1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Needle for Power Scaler【50 Pieces Per Package】

VSL1 AIR NEEDLE SCALER

Needle for Power Scaler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,515.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replacement needle for Vessel Power Scaler GT-HPS200.
[Applications]
· For removing spatter and slag, removing paint film, and removing rust.

Part Number
HPSN-318
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 1,515.89

VSL1 AIR NEEDLE SCALER 1 Pack(s)

50 Pieces Per Package

12 Day(s) 1S (50 pcs.)

Loading...

  1. 1

Basic Information

Product Type Related Accessories Needle Chisel Diameter(mm) 3 Needle Length(mm) 180
JAN Code 4907587317476 Number Contained In A Packet 1S (50 pcs.)

Please check the type/dimensions/specifications of the part HPSN-318 in the Needle for Power Scaler series.