(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Needle is a 3 mm type.
· It has a shape that allows accurate work to be performed even in a deep area.
· Center of gravity is in front to reduce the load on the wrist.
· Needles can be removed with ease without using tools.
· Comes with lock mechanism so it does not come off due to vibration.
[Applications]
· For removing spatter and slag, removing paint film, and removing rust.
Product Type | Straight type | Number of Blows(min-1) | 3700 | Air Consumption(m3/min) | 0.26 |
---|---|---|---|---|---|
Applicable Needle Dimension(mm) | φ3×180 | Air Consumption Amount(m3/min) | 0.26 | Overall Length(mm) | 400 |
Piston Diameter(mm) | 20 | Operating Air Pressure(MPa) | 0.6 | Number of Blows with No-Load(rpm) | 3700 |
Needle Stroke(mm) | 20 | Needle(mm) | φ3×180 | JAN Code | 4907587305299 |
Noise value | 94.1 LpA (sound pressure), 105.1 LwA (sound power) | Vibration Value | 17.3m/s² | Application Air Hose Inner Diameter(mm) | 6.35 |
Mass(g) | 1900 | Accessory | Needle: φ3 mm x 180 mm, 12 Pieces. Hose Set: 1 Piece. Working Oil for Struck Part (VG-10/White), 1 Piece. Replacement Needle (φ3 mm x 180 mm): 12 Pieces. |
Please check the type/dimensions/specifications of the part GT-HPS200 in the Power Scaler series.
How can we improve?
How can we improve?