1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Round Hole Pitch Gun (Part Number)

NKM VERNIER CALIPERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital Round Hole Pitch Gun
  • Digital Round Hole Pitch Gun
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 42,499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An excellent product with a digital display that can be read from an overhead view (looking down from above).
[Features]
· Optimal for measuring the pitch of circular holes. Direct-reading type.
[Applications]
· For measurement at various drilling sites.
[Material]
· Stainless steel (SUS420J2)

Part Number
E-RF30J SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 42,499.00

฿ 39,664.32

NKM VERNIER CALIPERS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Digital
Maximum Measurement Length (Range Selection(mm) 201~300 With/Without Depth Bar NA Measuring Range(mm) 16~300
Trusco Code 818-5314 JAN Code 4582126961077 Minimum Display Quantity(mm) 0.01
Instrumental Error(mm) 0.05 Power Supply SR44 1 Piece Minimum Hole Diameter(mm) φ3
Max. Hole Dia.(mm) φ14 Mass(g) 500