1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Alundum (Alumina Oxide)

ABRADANTS FOR OIL AND FAT

White Alundum (Alumina Oxide)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 342.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For semi-finish polishing.
[Applications]
· For scratch fixing in Felt Buff series as well as mirror finishing.
· Stainless steel, copper, etc.

Features

●For intermediate finish polishing.

Usage

●Used in spreading felt/buff series, scratch removal and mirror surface finishing.
●Stainless Steel, Copper, etc.

Specification

●W x D x H(mm):135 x 45 x 30
●SPQ(piece):40
Part Number
WK-135A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 342.00

ABRADANTS FOR OIL AND FAT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type abrasive Depth(mm) 45 Height(mm) 30
Frontage(mm) 135 JAN Code 4989999398311 Trusco Code 773-7751
Mass 347g

Please check the type/dimensions/specifications of the part WK-135A in the White Alundum (Alumina Oxide) series.