1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Stone, Main Raw Material is an Abrasive Grain, Which is Tough Material

Oil Stone, Main Raw Material is an Abrasive Grain, Which is Tough Material
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 539.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made primarily with abrasive grain A, which has tough material characteristics.
[Applications]
· Ideal for pre-finishing and deburring high tensile strength work materials such as iron and steel.

Part Number
S4
S5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Thickness T
(mm)
Width
(mm)
JAN Code Trusco Code Number Contained In A Packet

฿ 1,841.00

DOLPHIN CHUCK 1 Piece(s) 5 Day(s) 10013254518629000197121-39891 pc.

฿ 539.28

YST DOLPHIN CHUCK 1 Piece(s) 5 Day(s) 11516384518629000142121-39711 pc.

Loading...

  1. 1

Basic Information

Product Type Oilstone Product Name Cherry Oil Grindstone Angle A Extra Fine Shape Square
Number Contained In A Packet 1 pc.