1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rivet Gun Pistol Grip

Rivet Gun Pistol Grip
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,048.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pistol grip type rivet gun which provides a high level of power, controllability and durability.
· Compatible with parts sold for the "X" Series of products manufactured by the Chicago Pneumatic Company.
· Includes beehive-type retaining spring and airflow control valve.
[Applications]
· For aircraft MRO.

Part Number
ATIATC3XSALE
ATIATC4XSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Applicable Rivet
(Inch)
JAN Code Trusco Code Supplement Mass
(kg)

฿ 24,048.11

฿ 23,115.04

ATJ AIR RIVETER 1 Piece(s) 19 Day(s) 1653/164547230042135490-35952160BPM1.36

฿ 24,048.11

฿ 23,115.04

ATJ AIR RIVETER 1 Piece(s) 14 Day(s) 1841/44547230042142490-36091740BPM1.47

Loading...

  1. 1

Basic Information

Shank Diameter(Inch) 0.401 Required Air Pressure(MPa) 0.62