(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ATI502AHD |
ATI502AHE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Product Name |
---|---|---|---|---|---|---|---|---|
฿ 30,013.34 ฿ 25,343.26 |
RIVET SQUEEZING-HAND | 1 Piece(s) | 1 Day(s) | 4547230042227 | 490-3153 | ATI 360 Degrees Hand Rivet Squeezer 1-1/2 | ||
฿ 29,265.00 ฿ 24,711.37 |
RIVET SQUEEZING-HAND | 1 Piece(s) | 1 Day(s) | 4547230042203 | 490-3161 | ATI 360 Degrees Hand Rivet Squeezer 3 |
[Features]
· Can be fixed to any angle with 360 degree yoke lock.
· 3/8 stroke and 5/8 ram can be adjusted, so there is no need for shims.
· Cold dimpling is possible.
[Applications]
· For aircraft.
Part Number |
---|
ATI502AHD |
ATI502AHE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Product Name |
---|---|---|---|---|---|---|---|---|
฿ 30,013.34 ฿ 25,343.26 |
RIVET SQUEEZING-HAND | 1 Piece(s) | 1 Day(s) | 4547230042227 | 490-3153 | ATI 360 Degrees Hand Rivet Squeezer 1-1/2 | ||
฿ 29,265.00 ฿ 24,711.37 |
RIVET SQUEEZING-HAND | 1 Piece(s) | 1 Day(s) | 4547230042203 | 490-3161 | ATI 360 Degrees Hand Rivet Squeezer 3 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?