(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Brake Tube Remover

Air Brake Tube Remover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BH-209C

  • Product Type
    Brake Related
  • Trusco Code
    471-6388
  • JAN Code
    4580372204085
  • Number Contained In A Packet
    1S
  • Product Name
    HASCO Air Brake Tube Remover
  • Set Content
    Set of 3
Part Number
BH-209C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 13,909.96

HAS VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s) 1S

Basic Specifications

  • Product Type
    Brake Related
  • Trusco Code
    471-6388
  • JAN Code
    4580372204085
  • Product Name
    HASCO Air Brake Tube Remover
  • Set Content
    Set of 3
  • Number Contained In A Packet
    1S

Product Description

[Features]
· The long size with 200 mm handle length makes it easy to grip and use, even in inaccessible recessed areas.
· Durable stainless steel type.
[Applications]
· 6 standard Japanese vehicle sizes

Specifications of BH-209C

  • Product Type
    Brake Related
  • Trusco Code
    471-6388
  • JAN Code
    4580372204085
  • Number Contained In A Packet
    1S
  • Product Name
    HASCO Air Brake Tube Remover
  • Set Content
    Set of 3
Part Number
BH-209C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 13,909.96

HAS VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s) 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1