(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use of high performance filter paper reduces the pollution generated during initial filtering.
· Select from a coarse, standard or fine mesh for filtration precision depending on your processing conditions, workpiece material and sludge grain diameter.
· The internal filter paper reduces deviation of water inside the filter and the intrinsic performance of the filter paper is exerted to the maximum, extending the life.
· Select from a coarse or standard mesh for filtration precision depending on your processing conditions, workpiece material and sludge grain diameter.
· Two-layer filter paper structure provides high collection efficiency and the on-off action of the pump unit reduces the accumulated sludge layer, prolonging the life.
· The UT Series uses a higher performance filter paper than the TW Series.
· In terms of filtration precision, the UT filter paper (coarse) has a "fine mesh" compared to TW Series (standard) filter paper.
Part Number |
---|
UT400KS |
UT400KS-A |
UT400S |
UT800KS |
UT800KS-A |
UT800TS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN code | Trusco code | Product name | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,579.00 ฿ 11,308.59 | TFK FILTER FOR WIRE EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 4560403150321 | 418-5838 | TKF Filter ø300 × 250 (M Coupler) | 1 Box (2 Pieces) | ||
฿ 13,112.00 ฿ 10,936.72 | TFK FILTER FOR WIRE EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 4560403150338 | 418-5846 | TKF Filter ø300 × 250 (M Coupler) | 1 Box (2 Pieces) | ||
฿ 13,112.00 ฿ 10,936.72 | TFK FILTER FOR WIRE EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 4560403150260 | 418-5854 | TKF Filter ø300 × 250 (ø29) (For Mitsubishi S×) | 1 Box (2 Pieces) | ||
฿ 16,856.00 ฿ 14,339.40 | TFK FILTER FOR WIRE EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 4560403150550 | 418-6001 | TKF Water Filter ø300 × 500 (M Coupler) | 1 Box (2 Pieces) | ||
฿ 16,389.00 ฿ 13,968.34 | TFK FILTER FOR WIRE EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 4560403150567 | 418-6010 | TKF Water Filter ø300 × 500 (M Coupler) | 1 Box (2 Pieces) | ||
฿ 16,856.00 ฿ 14,339.40 | TFK FILTER FOR WIRE EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 4560403150291 | 418-6036 | TKF Filter ø300 × 500 (ø29) | 1 Box (2 Pieces) |
Loading...
Quantity | 1 Box (2 Pieces) |
---|
How can we improve?
How can we improve?