(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulse Type Solar Light Penetration Type Height (mm) 440

Pulse Type Solar Light Penetration Type Height (mm) 440

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GSL-P4W

  • Product Type
    Solar Light
  • Height(mm)
    440
  • Light Source Color
    White
  • Diameter(mm)
    140
  • Lighting time
    Approximately 7 hours
  • JAN Code
    4905009724321
  • Trusco Code
    513-1316
  • Mass(g)
    373
  • LED
    High Luminosity Bulb LED (GSL-P2L) x 4
  • Specifications
    Automatic On and Off, Uses a 3-Stage Long Reflector
  • Material
    Light Body: ABS Resin, Cap/Spike: Polypropylene, Panel Cover: Acrylic Resin, Clear Cover: Styrene Resin, Pole: Polyvinyl Chloride Coated Steel Pipe
  • Amount Of Content
    1 pc.
Part Number
GSL-P4W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,745.00

BAR LIGHTS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Solar Light
  • Height(mm)
    440
  • Light Source Color
    White
  • Diameter(mm)
    140
  • Lighting time
    Approximately 7 hours
  • JAN Code
    4905009724321
  • Trusco Code
    513-1316
  • Mass(g)
    373
  • LED
    High Luminosity Bulb LED (GSL-P2L) x 4
  • Specifications
    Automatic On and Off, Uses a 3-Stage Long Reflector
  • Material
    Light Body: ABS Resin, Cap/Spike: Polypropylene, Panel Cover: Acrylic Resin, Clear Cover: Styrene Resin, Pole: Polyvinyl Chloride Coated Steel Pipe
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Solar light that is charged by the sun during the day and does not consume electricity or require wiring, making it friendly on the environment.
· Automatically turns on and off according to the surrounding brightness.
· Uses a long reflector that provides superior brightness.

Specifications of GSL-P4W

  • Product Type
    Solar Light
  • Height(mm)
    440
  • Light Source Color
    White
  • Diameter(mm)
    140
  • Lighting time
    Approximately 7 hours
  • JAN Code
    4905009724321
  • Trusco Code
    513-1316
  • Mass(g)
    373
  • LED
    High Luminosity Bulb LED (GSL-P2L) x 4
  • Specifications
    Automatic On and Off, Uses a 3-Stage Long Reflector
  • Material
    Light Body: ABS Resin, Cap/Spike: Polypropylene, Panel Cover: Acrylic Resin, Clear Cover: Styrene Resin, Pole: Polyvinyl Chloride Coated Steel Pipe
  • Amount Of Content
    1 pc.
Part Number
GSL-P4W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,745.00

BAR LIGHTS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1