(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Riding Greening Work Vehicle, Swat (High Type)

Riding Greening Work Vehicle, Swat (High Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RSA-400

  • Product Type
    Gardening tools
  • Width(mm)
    340
  • Depth(mm)
    700
  • Seat Height(mm)
    330、380
  • JAN Code
    4939356398140
  • Trusco Code
    762-1558
  • Mass(g)
    6800
  • Tire width(mm)
    250 (12-inch self-sealing tire)
  • Load Resistance(kg)
    100
  • Specifications
    Assembly type
  • Material
    Body: aluminum alloy
  • Amount Of Content
    1 unit
Part Number
RSA-400 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,582.00

฿ 16,175.44

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Gardening tools
  • Width(mm)
    340
  • Depth(mm)
    700
  • Seat Height(mm)
    330、380
  • JAN Code
    4939356398140
  • Trusco Code
    762-1558
  • Mass(g)
    6800
  • Tire width(mm)
    250 (12-inch self-sealing tire)
  • Load Resistance(kg)
    100
  • Specifications
    Assembly type
  • Material
    Body: aluminum alloy
  • Amount Of Content
    1 unit

Specifications of RSA-400

  • Product Type
    Gardening tools
  • Width(mm)
    340
  • Depth(mm)
    700
  • Seat Height(mm)
    330、380
  • JAN Code
    4939356398140
  • Trusco Code
    762-1558
  • Mass(g)
    6800
  • Tire width(mm)
    250 (12-inch self-sealing tire)
  • Load Resistance(kg)
    100
  • Specifications
    Assembly type
  • Material
    Body: aluminum alloy
  • Amount Of Content
    1 unit
Part Number
RSA-400 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,582.00

฿ 16,175.44

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Riding type working car made of aluminum.
●Since using a 12-inch no-puncture tire, the running is smooth and the burden on the waist is reduced.
●The seat bearing surface of the chair rotating type is a little high type high type.

Specification

●Seat Height(mm):330, 380
●W x D(mm):340 x 700
●SPQ(piece):1
●Assembly Set
●Load Capacity: 100kg
●Tire Width: 250mm(12 inch no-puncture tire)

Materials

●Main Body: Aluminum Alloy