(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding Tool For PE Water Supply Pipes, Cold Ring For Water Supplies

Welding Tool For PE Water Supply Pipes, Cold Ring For Water Supplies

You can add up to 6 items to the comparison list.

Loading...

Specifications of 314123

  • Product Type
    Other
  • Overall Length(mm)
    100
  • JAN Code
    4514706096626
  • Trusco Code
    760-5153
  • Specifications
    JW standard
Part Number
314123
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,515.67

REX1 WATER PIPE TOOLS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    100
  • JAN Code
    4514706096626
  • Trusco Code
    760-5153
  • Specifications
    JW standard

Product Description

[Features]
· Replacement blades for the Socket Scraper 100 (JW/PWA).
[Applications]
· For maintaining and restoring pipes.

Specifications of 314123

  • Product Type
    Other
  • Overall Length(mm)
    100
  • JAN Code
    4514706096626
  • Trusco Code
    760-5153
  • Specifications
    JW standard
Part Number
314123
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,515.67

REX1 WATER PIPE TOOLS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1