(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
313000 |
313010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content | Size |
---|---|---|---|---|---|---|---|---|---|
฿ 10,947.03 |
REX1 WATER PIPE TOOLS | 1 Piece(s) | 12 Day(s) | 4514706095049 | 760-4912 | 1 unit | 30 | ||
฿ 29,944.12 |
REX1 WATER PIPE TOOLS | 1 Piece(s) | 12 Day(s) | 4514706095063 | 760-4921 | 1 unit | 75 |
[Features]
· Multi-purpose clamp.
[Applications]
· For socket, elbow and T-type insertion type joints / fittings.
Part Number |
---|
313000 |
313010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content | Size |
---|---|---|---|---|---|---|---|---|---|
฿ 10,947.03 |
REX1 WATER PIPE TOOLS | 1 Piece(s) | 12 Day(s) | 4514706095049 | 760-4912 | 1 unit | 30 | ||
฿ 29,944.12 |
REX1 WATER PIPE TOOLS | 1 Piece(s) | 12 Day(s) | 4514706095063 | 760-4921 | 1 unit | 75 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?