(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Water Pipe Fusing Tool, Socket Scraper

PE Water Pipe Fusing Tool, Socket Scraper

You can add up to 6 items to the comparison list.

Loading...

Specifications of 314103

  • Product Type
    Pipe reamer
  • JAN Code
    4514706096695
  • Trusco Code
    760-5102
  • Size
    150 to 75
  • Compatible Pipe Diameter
    JW, PWA standards
Part Number
314103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 58,574.82

REX1 WATER PIPE TOOLS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Pipe reamer
  • JAN Code
    4514706096695
  • Trusco Code
    760-5102
  • Size
    150 to 75
  • Compatible Pipe Diameter
    JW, PWA standards

Product Description

[Features]
· Can be fixed easily using the lock device.
[Applications]
· For scraping pipe ends when using insert type joints / fittings.

Specifications of 314103

  • Product Type
    Pipe reamer
  • JAN Code
    4514706096695
  • Trusco Code
    760-5102
  • Size
    150 to 75
  • Compatible Pipe Diameter
    JW, PWA standards
Part Number
314103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 58,574.82

REX1 WATER PIPE TOOLS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1