(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Water Pipe Fusing Tool, Elbow and T-Type Clamp

PE Water Pipe Fusing Tool, Elbow and T-Type Clamp

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 313142

  • JAN Code
    4514706095704
  • Trusco Code
    760-4980
  • Amount Of Content
    1 unit
  • Size
    100
  • Compatible Pipe Diameter
    PWA standard
Part Number
313142
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 41,389.02

REX1 WATER PIPE TOOLS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • JAN Code
    4514706095704
  • Trusco Code
    760-4980
  • Size
    100
  • Compatible Pipe Diameter
    PWA standard
  • Amount Of Content
    1 unit

Product Description

[Features]
· Supports various types of insertion type joints / fittings.
[Applications]
· For fixing various types of insertion type joints / fittings.

Specifications of 313142

  • JAN Code
    4514706095704
  • Trusco Code
    760-4980
  • Amount Of Content
    1 unit
  • Size
    100
  • Compatible Pipe Diameter
    PWA standard
Part Number
313142
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 41,389.02

REX1 WATER PIPE TOOLS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1