(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Pipe Fusion Tool For Water Pipes, PE Pipe Cutter

PE Pipe Fusion Tool For Water Pipes, PE Pipe Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 311672

  • Product Type
    Pipe Cutter
  • JAN Code
    4514706096701
  • Trusco Code
    760-4904
  • Size
    50 to 100
  • Compatible Pipe Diameter
    JW, PWA standards
  • Ordering Unit
    1 unit
Part Number
311672
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 9,769.83

REX1 WATER PIPE TOOLS 1 Piece(s) 31 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pipe Cutter
  • JAN Code
    4514706096701
  • Trusco Code
    760-4904
  • Size
    50 to 100
  • Compatible Pipe Diameter
    JW, PWA standards
  • Ordering Unit
    1 unit

Product Description

[Features]
· Equipped with bearings for easy cutting.
[Applications]
· For cutting PE pipe.

Specifications of 311672

  • Product Type
    Pipe Cutter
  • JAN Code
    4514706096701
  • Trusco Code
    760-4904
  • Size
    50 to 100
  • Compatible Pipe Diameter
    JW, PWA standards
  • Ordering Unit
    1 unit
Part Number
311672
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 9,769.83

REX1 WATER PIPE TOOLS 1 Piece(s) 31 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1