(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Screwdriver for electrical work with fall prevention (with magnet)

Screwdriver for electrical work with fall prevention (with magnet)

You can add up to 6 items to the comparison list.
  • Sale
  • Volume Discount
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TDDR-1-100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Blade Tip
    With Magnet
  • Overall Length(mm)
    200
  • Mass(g)
    120
  • JAN Code
    4989999390544
  • Trusco Code
    765-2178
  • Features
    Easy to turn and hard to tarnish, with 360 degree rotation function, driver is protected from falling at high altitude work.
  • Specifications
    Blade tip: A magnet is included
  • Plating
    Parker Plating Finish
  • Ordering Unit
    1 pc.
Part Number
TDDR-1-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Ordering Unit

฿ 229.00

DRIVER 1 Piece(s) Available Same day Phillips (+) No.1 - 100 200 120 4989999390544 765-2178 1 pc.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Blade Tip
    With Magnet
  • Features
    Easy to turn and hard to tarnish, with 360 degree rotation function, driver is protected from falling at high altitude work.
  • Specifications
    Blade tip: A magnet is included
  • Plating
    Parker Plating Finish
  • Ordering Unit
    1 pc.

Product Description

[Features]
· Easy to turn and hard to tarnish, with 360 degree rotation function, driver is protected from falling at high altitude work.

Specifications of TDDR-1-100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Blade Tip
    With Magnet
  • Overall Length(mm)
    200
  • Mass(g)
    120
  • JAN Code
    4989999390544
  • Trusco Code
    765-2178
  • Features
    Easy to turn and hard to tarnish, with 360 degree rotation function, driver is protected from falling at high altitude work.
  • Specifications
    Blade tip: A magnet is included
  • Plating
    Parker Plating Finish
  • Ordering Unit
    1 pc.
Part Number
TDDR-1-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Ordering Unit

฿ 229.00

DRIVER 1 Piece(s) Available Same day Phillips (+) No.1 - 100 200 120 4989999390544 765-2178 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to turn and tangle free 360 degree rotation function and prevents screwdriver from falling at high-elevation work.

Specification

●SPQ(piece):6
●Blade Edge: With magnet
●Parker Plating Finish