1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roundness/Cylindrical Shape Measuring Instrument RONDCOM-NEX-RS Type

Roundness/Cylindrical Shape Measuring Instrument RONDCOM-NEX-RS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Perfect circularity measurement device assuring top-class high rotational accuracy.
· With opposite diameter measurement function for highly precise measurement of diameters.
· Z axis straightness measurements following the R axis are possible.
· High-precision roughness measurement can be performed with a circularity measuring instrument.
· Lead twist measurement is available as an option.

Part Number
RONDCOM-NEX-RS-200-DX-11
RONDCOM-NEX-RS-300-DX-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOffset Type CNC Detector Holder Trusco Code

฿ 99,999.00

TOI1 MEASURING MACHINE 1 Piece(s) 35 Day(s) -773-6193

฿ 99,999.00

TOI1 MEASURING MACHINE 1 Piece(s) 35 Day(s) Available773-6207

Loading...

  1. 1

Basic Information

Product Model Other surface roughness measuring related products Power Supply AC100V Rotational accuracy (in the direction of the radius) 0.02+3.2H/10000μm
Straightness accuracy (Z axis) narrow range 0.1μm Straightness accuracy (Z axis) wide range 0.15μm Accessories Offset Type Detector Holder, Data Processing Device, Printer, General Measurement Software (ACCTee)
Mass(g) 330000 Coarse Function Available Centering/Tilting Automatic