1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Coarse Shape Measurement Probe (Tip Radius: 2 µm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Replacement Coarse Shape Measurement Probe (Tip Radius: 2 µm)
  • Replacement Coarse Shape Measurement Probe (Tip Radius: 2 µm)
  • Replacement Coarse Shape Measurement Probe (Tip Radius: 2 µm)
  • Replacement Coarse Shape Measurement Probe (Tip Radius: 2 µm)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,062.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Replaceable roughness profile probe, tip radius 2 µm.
·Product type: Other roughness measurement related product

Part Number
DM43801
DM43811
DM43814SALE
DM43815
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code

฿ 12,523.42

GUAGEHEAD 1 Piece(s) 10 Day(s) 773-6037

฿ 14,714.89

TOI1 GUAGE HEAD 1 Piece(s) 45 Day(s) 773-6045

฿ 11,921.00

฿ 11,127.06

TOI1 GUAGE HEAD 1 Piece(s) 12 Day(s) 773-6053

฿ 11,062.83

TOI1 GUAGE HEAD 1 Piece(s) 45 Day(s) 773-6061

Loading...

  1. 1

Basic Information

Product Model Other surface roughness measuring related products Mass(g) 1 Supported models FLEX-50、S130、S1400、S1500、S1900、S1910、S480、S1800、S2800、S2900