1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Step Drill Set (Titanium Aluminum Coated Type) Set of 3

RUK CUTTING TOOLS

Spiral Step Drill Set (Titanium Aluminum Coated Type) Set of 3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,381.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate, copper plate, stainless steel, aluminum, plastic (up to 4 mm)
[Set Contents]
· 101050-9F, 101051F, 101052F

Part Number
101026F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 16,381.66

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 1S (3 pcs.)

Loading...

  1. 1

Basic Information

Step width(mm) 4 Surface Treatment Titanium Aluminum Coating JAN Code 4007140137371
Trusco Code 765-9504 Number Contained In A Packet 1S (3 pcs.)