1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Step Drill Inch (Titanium Aluminum Coated Type)

Spiral Step Drill Inch (Titanium Aluminum Coated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,696.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 900 N/mm2 or less), brass, plastic (up to 4 mm)

Part Number
101701F
101702F
101703F
101704F
101705F
101706F
101707F
101708F
101709F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
JAN Code Trusco Code Number Contained In A Packet

฿ 3,696.53

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 61/43/16、1/4、5/16、3/8、7/16、1/24007140289339766-02191 pc.

฿ 4,057.15

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 131/41/8、5/32、3/16、7/32、1/4、9/32、5/16、11/32、3/8、19/32、3/16、15/32、1/24007140289346766-02511 pc.

฿ 4,733.78

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 93/81/4、5/16、3/8、7/16、1/2、9/16、5/8、11/16、3/44007140265463766-02941 pc.

฿ 5,339.24

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 123/83/16、1/4、5/16、3/8、7/16、1/2、9/16、5/8、11/16、3/4、13/16、7/84007140289353766-03321 pc.

฿ 5,675.74

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 93/85/16、1/2、9/16、5/8、11/16、3/4、13/16、7/8、15/16、14007140289360766-03751 pc.

฿ 8,847.78

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 53/87/8、1-1/8、1-7/32、1-1/4、1-3/84007140289377766-04131 pc.

฿ 3,755.63

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 21/43/8、1/24007140289384766-04561 pc.

฿ 5,006.96

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 13/87/84007140289391766-04991 pc.

฿ 8,914.71

RUK CUTTING TOOLS 1 Piece(s) 31 Day(s) 23/87/8、1-1/84007140287175766-05371 pc.

Loading...

  1. 1

Basic Information

Step width(mm) 4 Surface Treatment Titanium Aluminum Coating Number Contained In A Packet 1 pc.