1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Step Drill (2-Flute Cobalt High-Speed Steel)

Spiral Step Drill (2-Flute Cobalt High-Speed Steel)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,298.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cobalt high-speed steel used as material to provide both stable workability and long product life.
[Applications]
· Work materials: Iron (4 to 6 mm)

Part Number
72600412
72600620
72600630
72600729SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStep width
(mm)
Number of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
Overall length (mm)
(mm)
Trusco Code

฿ 4,298.00

ALN CUTTING TOOLS 1 Piece(s) 12 Day(s) 4964、5、6、7、8、9、10、11、1265766-6268

฿ 5,882.00

STEP DRILLS 1 Piece(s) 12 Day(s) 4.5984、6、8、10、12、14、16、18、2075766-6276

฿ 10,098.00

ALN CUTTING TOOLS 1 Piece(s) 12 Day(s) 3.713106、8、10、12、14、16、18、20、22、24、26、28、30100766-6284

฿ 15,358.00

฿ 14,129.36

ALN CUTTING TOOLS 1 Piece(s) 12 Day(s) 3.711106、9、12、15.2、18.5、20.4、22.5、26、28.3、30.5、38100766-6292

Loading...

  1. 1

Basic Information

Surface Treatment Non-coating