(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Enables excellent machining of aramid materials (Kevlar).
· High-performance cutting edge reduces fraying during processing.
[Applications]
· Work material: Aramid material (Kevlar).
[Material]
· Ultrafine particle cemented carbide (Micro Grain Carbide)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (φ) | Blade Length (mm) | Shank diameter (mm) | Overall Length (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,816.39 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 4 | 20 | 4 | 75 | 768-0287 | ||
฿ 13,898.39 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 5 | 25 | 5 | 75 | 768-0295 | ||
฿ 19,123.02 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 6 | 35 | 6 | 100 | 768-0309 | ||
฿ 22,796.58 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 8 | 40 | 8 | 100 | 768-0317 | ||
฿ 29,776.06 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 50 | 10 | 125 | 768-0325 | ||
฿ 35,286.72 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 12 | 60 | 12 | 125 | 768-0333 | ||
฿ 37,409.22 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 16 | 75 | 16 | 150 | 768-0341 | ||
฿ 47,817.37 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 20 | 45 | 20 | 104 | 768-0350 |
Loading...
Number of flutes(sheet) | 2 | Type | Square | Surface Treatment | Non-coating |
---|
How can we improve?
How can we improve?