1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OptiMill® End Mill Trochoidal Milling, Universal (5 Flutes)

OptiMill® End Mill Trochoidal Milling, Universal (5 Flutes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,592.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports trochoidal milling for cutting depths up to 3 x D.
· Enables high-speed / high-feed processing 2 to 3 times that of the conventional models.
· Uses a special chip breaker for optimized chip discharge.
· We recommend using with the dedicated software to maximize the full potential of this end mill.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel, nonferrous metal.
[Material]
· Ultrafine particle cemented carbide (Micro Grain Carbide)

Part Number
SCM580J-0500Z05R-F0010HA-HP213
SCM580J-0600Z05R-F0012HA-HP213
SCM580J-0800Z05R-F0016HA-HP213
SCM580J-1000Z05R-F0020HA-HP213
SCM580J-1200Z05R-F0024HA-HP213
SCM580J-1400Z05R-F0028HA-HP213
SCM580J-1600Z05R-F0032HA-HP213
SCM580J-1800Z05R-F0036HA-HP213
SCM580J-2000Z05R-F0040HA-HP213
SCM580J-2500Z05R-F0050HA-HP213
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code

฿ 4,592.01

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 517662768-0368

฿ 4,592.01

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 618662768-0376

฿ 6,101.95

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 824868768-0384

฿ 7,734.65

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 10301080768-0392

฿ 9,367.35

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 12361293768-0406

฿ 14,469.83

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 14421499768-0414

฿ 17,000.51

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 164816108768-0422

฿ 22,592.20

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 185418117768-0431

฿ 26,470.15

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 206020126768-0449

฿ 41,939.66

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 257525150768-0457

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 5 Type Square Torsion Angle (θ) Torsional Angle 41°/42°
Surface Treatment HP213 Coating