(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Volumetric Cylinder, Custom A

Volumetric Cylinder, Custom A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 026500-2001A

  • Product Model
    Other Glass Containers
  • Capacity (ml)
    200
  • Scale Display(mL)
    2
  • JAN Code
    4589988613175
  • Outer Diameter x Height(mm)
    41×270
  • Materials
    Borosilicate Glass
  • Types of Glass
    H
  • Tolerance(mL)
    ±1.0
  • Amount Of Content
    1 pc.
Part Number
026500-2001A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 992.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other Glass Containers
  • Capacity (ml)
    200
  • Scale Display(mL)
    2
  • JAN Code
    4589988613175
  • Outer Diameter x Height(mm)
    41×270
  • Materials
    Borosilicate Glass
  • Types of Glass
    H
  • Tolerance(mL)
    ±1.0
  • Amount Of Content
    1 pc.

Specifications of 026500-2001A

  • Product Model
    Other Glass Containers
  • Capacity (ml)
    200
  • Scale Display(mL)
    2
  • JAN Code
    4589988613175
  • Outer Diameter x Height(mm)
    41×270
  • Materials
    Borosilicate Glass
  • Types of Glass
    H
  • Tolerance(mL)
    ±1.0
  • Amount Of Content
    1 pc.
Part Number
026500-2001A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 992.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1