(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Tube Mixer (Rotational Speed 350 to 2,500 Rpm (No Load))

Test Tube Mixer (Rotational Speed 350 to 2,500 Rpm (No Load))

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 050630-37

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    350-2500 (At No Load)
  • Diameter(mm)
    φ60
  • Power Supply(V)
    100
  • External Dimensions(mm)
    100(W)×170(D)×135(H)
  • JAN Code
    4589988629152
  • Motor
    Shaded Motor
  • Model
    TTM-1
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Amount Of Content
    1 unit
Part Number
050630-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,798.00

฿ 14,532.58

TEST TUBES 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    350-2500 (At No Load)
  • Diameter(mm)
    φ60
  • Power Supply(V)
    100
  • External Dimensions(mm)
    100(W)×170(D)×135(H)
  • JAN Code
    4589988629152
  • Motor
    Shaded Motor
  • Model
    TTM-1
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Amount Of Content
    1 unit

Product Description

This test tube mixer operates (eccentrically) simply by holding a container such as a test tube or Erlenmeyer flask on the head rubber on the top and lightly pressing it, so you can easily stir and mix the sample in the container.
In addition, continuous operation is possible by switching the switch, so it is very convenient to use it according to the situation.
[Features]
·The head rubber is made of neoprene sponge rubber, and it fits just by holding it lightly.
·Touch operation (touch operation) and continuous operation (with speed control) are possible.
·Various test tubes and small volume flasks (approximately 100 mL) can be used for stirring and mixing.
·It has a low center of gravity, is stable, and operates quietly.

Specifications of 050630-37

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    350-2500 (At No Load)
  • Diameter(mm)
    φ60
  • Power Supply(V)
    100
  • External Dimensions(mm)
    100(W)×170(D)×135(H)
  • JAN Code
    4589988629152
  • Motor
    Shaded Motor
  • Model
    TTM-1
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Amount Of Content
    1 unit
Part Number
050630-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,798.00

฿ 14,532.58

TEST TUBES 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1