(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAGNESTIR

MAGNESTIR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,905.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
050610-05
050620-101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Capacity
(L)
External Dimensions
(mm)
Plate Dimensions
(mm)
JAN Code Mass Motor Model Speed control Ambient Operating Temperature
(°C)
Notes Stirring Rod Power supply details Case Material Magnet Rubber Sheet Amount Of Content

฿ 5,905.00

MIXERS 1 Piece(s) 40 Day(s) 200~1500 0.5 (Beaker) 80(W)×169(D)×90(H) 80×100 4589988628889 Approx. 0.6 kg Shaded Type, 2 Poles MG-5 - +5~40 - PTFE Coat, φ8 x 35 mm (attached 1 pc) AC100V 50/60Hz 0.5A ABS Resin - - 1 unit

฿ 9,000.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 35 Day(s) 150~1500 1 (Beaker) 135(W)×180(D)×66(H) - 4589988628940 Approx. 0.7 kg Shaded Motor 1.8 W MGP-101 Electronic control - By bottom trimmer adjustment, it can correspond to both 50 / 60 Hz areas. (The factory setting is 50 Hz.) PTFE Coat, φ8 x 30 mm (attached 1 pc) AC100V 50/60Hz 1A - Kovar Magnets φ105 mm (Silicon) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Power Supply(V)
    100
  • Amount Of Content
    1 unit

Product Description

Lightweight, compact and high speed rotation stirrer.
There is a clamp for attaching a support on the rear part of the main body and the product can be easily attached to the frame rods of experimental equipment.
[Features]
· A lightweight and compact type
· Includes a clamp for attaching to supports

Part Number
050610-05
050620-101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Capacity
(L)
External Dimensions
(mm)
Plate Dimensions
(mm)
JAN Code Mass Motor Model Speed control Ambient Operating Temperature
(°C)
Notes Stirring Rod Power supply details Case Material Magnet Rubber Sheet Amount Of Content

฿ 5,905.00

MIXERS 1 Piece(s) 40 Day(s) 200~1500 0.5 (Beaker) 80(W)×169(D)×90(H) 80×100 4589988628889 Approx. 0.6 kg Shaded Type, 2 Poles MG-5 - +5~40 - PTFE Coat, φ8 x 35 mm (attached 1 pc) AC100V 50/60Hz 0.5A ABS Resin - - 1 unit

฿ 9,000.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 35 Day(s) 150~1500 1 (Beaker) 135(W)×180(D)×66(H) - 4589988628940 Approx. 0.7 kg Shaded Motor 1.8 W MGP-101 Electronic control - By bottom trimmer adjustment, it can correspond to both 50 / 60 Hz areas. (The factory setting is 50 Hz.) PTFE Coat, φ8 x 30 mm (attached 1 pc) AC100V 50/60Hz 1A - Kovar Magnets φ105 mm (Silicon) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1