(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kanon Clutch Release Micro Torque Screwdriver N-MTDK Type

Kanon Clutch Release Micro Torque Screwdriver N-MTDK Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,304.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MN20MTDK
MN40MTDK
MN80MTDK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Minimum gradation (cN·m) Mass
(g)
Inner capacity

฿ 13,336.20

NKM TORQUE DRIVERS 1 Piece(s) 5 Day(s) 7.5~20 0.25 32 1 pc.

฿ 13,304.14

HAND TOOL 1 Piece(s) 9 Day(s) 10–40 0.5 38 1 pc.

฿ 13,304.14

HAND TOOL 1 Piece(s) 7 Day(s) 30~80 1 38 1 pc.

Basic Specifications

  • Product Type
    Preset
  • Torque Precision (±%)
    3
  • Overall length (mm)
    103
  • Shaft Diameter
    φ2.0
  • Included bit ⊕
    Bit x 2 Pieces
  • Inner capacity
    1 pc.

Product Description

[Features]
· Collet chuck type holds the bit firmly. Demonstrates its power in tightening miniature screws.
· Since it idles once the set torque has been attained, anyone at all can screws to the accurate value.
· An ultra-small, idling-type torque screwdriver which can tighten screws on precision equipment, etc., to an exact torque value.
· Collet chuck type holds the bit firmly. Prevents falling and loss of bit.
· It has a slim and lightweight construction that prevents fatigue even in detailed jobs.
· Ideal for assembling smallprecisionequipment suchas timepieces, cameras, medical equipment, mobile phones, other mobile equipment, etc.

Part Number
MN20MTDK
MN40MTDK
MN80MTDK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Minimum gradation (cN·m) Mass
(g)
Inner capacity

฿ 13,336.20

NKM TORQUE DRIVERS 1 Piece(s) 5 Day(s) 7.5~20 0.25 32 1 pc.

฿ 13,304.14

HAND TOOL 1 Piece(s) 9 Day(s) 10–40 0.5 38 1 pc.

฿ 13,304.14

HAND TOOL 1 Piece(s) 7 Day(s) 30~80 1 38 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1