RCK Type, Box End Head

Caution
Product Description
Box end replacement head for head replaceable type torque wrench.
[Features]
· Replacement head (RCK type) for Kanon head replaceable torque wrench.
[Applications]
· For tightening against walls or in narrow spaces of machinery.
· It can be reversed, so left tightening is also possible.
A ring type RCK type box end head which does not slip and catches the bolt (nut) firmly

Product Reference Diagram

Dimensional Drawing
| Model | Mouth Width W | S | T | L1 | φD1 | φD2 | |||
|---|---|---|---|---|---|---|---|---|---|
| 25RCK | 7 | 8 | 9 | 10 | 18 | 8 | 45 | 10 | 16 |
| 11 | |||||||||
| 12 | 13 | 14 | 21 | ||||||
| 17 | 19 | 22 | 24 | 31 | |||||
| 50RCK | 8 | 10 | 19 | 10 | 55 | 12 | 20 | ||
| 11 | 12 | 13 | 14 | ||||||
| 17 | 19 | 22 | 32 | ||||||
| 100RCK | 12 | 13 | 14 | 25 | 13 | 65 | 15 | 23 | |
| 17 | 19 | 21 | 22 | 34 | |||||
| 24 | 27 | 30 | 42 | ||||||
| 200RCK | 17 | 19 | 22 | 35 | 15 | 80 | 18 | 27 | |
| 24 | 27 | 30 | 45 | ||||||
| 32 | 36 | 41 | 58 | ||||||
| 280RCK | 19 | 22 | 24 | 40 | 17 | 100 | 22 | 30 | |
| 27 | 30 | 32 | 47 | ||||||
| 36 | 41 | 63 | |||||||
| 46 | 20 | ||||||||
| 440RCK | 19 | 22 | 24 | 44 | |||||
| 27 | 30 | 32 | 50 | ||||||
| 36 | 41 | 58 | |||||||
| 46 | 50 | 66 | |||||||
| 55 | 60 | 80 | |||||||
| 700RCK | 27 | 30 | 32 | 57 | 125 | 30 | 41 | ||
| 36 | 62 | ||||||||
| 41 | 25 | ||||||||
| 46 | 50 | 70 | |||||||
| 55 | 80 | ||||||||
| 60 | 30 | ||||||||
| 1000RCK | 36 | 65 | 25 | 130 | 34 | 45 | |||
| 41 | 28 | ||||||||
| 46 | 72 | ||||||||
| 50 | 30 | ||||||||
| 55 | 80 | ||||||||
| 60 | 33 | ||||||||
| 1500RCK | 41 | 75 | 27 | 160 | 38 | 50 | |||
| 46 | 30 | ||||||||
| 50 | 80 | ||||||||
| 55 | 32 | ||||||||
| 60 | 90 | ||||||||
| 65 | 35 | ||||||||
Unit: mm
Related Products
[Kanon] RCK Type Box End Head (for head replaceable torque wrench)
Replacement head (RCK type) for Kanon head replaceable torque wrench.
Digital Ratchet/Monkey Torque Wrench Set
The torque value can be displayed digitally, and the reached target torque value is announced by a lit LED and sound. Monkey type and ratchet type head set.