(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aerocart H

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DS-571-410-0

  • Product Model
    Trash Can
  • Use
    Other
  • Color
    Silver / Gray
  • JAN Code
    4904771465401
  • Material
    Main Body: Steel Pipe with Chrome Plating; Tray: Polypropylene
  • Mass(g)
    Approximately 11500
  • Size(mm)
    Body: W516 x D820 x H1033, Tray (Large): W345 x D544 x H66 (Inner Dimension), Tray (Small): W318 x D240 x H124 (Inner Dimension), Basket: W395 x D200 x H197 (Inner Dimension)
  • Internal Capacity
    1 unit
Part Number
DS-571-410-0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 23,634.00

฿ 21,743.28

DUST WAGONS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Other
  • Color
    Silver / Gray
  • JAN Code
    4904771465401
  • Material
    Main Body: Steel Pipe with Chrome Plating; Tray: Polypropylene
  • Mass(g)
    Approximately 11500
  • Size(mm)
    Body: W516 x D820 x H1033, Tray (Large): W345 x D544 x H66 (Inner Dimension), Tray (Small): W318 x D240 x H124 (Inner Dimension), Basket: W395 x D200 x H197 (Inner Dimension)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Compact yet fully functional steel cart.
· Main body includes 2 trays and a basket.
· Collapsible type

Specifications of DS-571-410-0

  • Product Model
    Trash Can
  • Use
    Other
  • Color
    Silver / Gray
  • JAN Code
    4904771465401
  • Material
    Main Body: Steel Pipe with Chrome Plating; Tray: Polypropylene
  • Mass(g)
    Approximately 11500
  • Size(mm)
    Body: W516 x D820 x H1033, Tray (Large): W345 x D544 x H66 (Inner Dimension), Tray (Small): W318 x D240 x H124 (Inner Dimension), Basket: W395 x D200 x H197 (Inner Dimension)
  • Internal Capacity
    1 unit
Part Number
DS-571-410-0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 23,634.00

฿ 21,743.28

DUST WAGONS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1