(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DS-225-031-3 |
DS-225-041-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailing Type | JAN Code | Mass (g) |
Size (mm) |
Caster Diameter (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,609.00 |
DUST WAGONS | 1 Piece(s) | 10 Day(s) | 132 | Small | 4904771654836 | Approximately 5500 | Main Body: Approx. W550 X D540 X H800; Bag: Approx. W490 X D430 X H630 | 75 | 1 unit | ||
฿ 11,095.00 |
DUST WAGONS | 1 Piece(s) | 10 Day(s) | 236 | Large | 4904771654737 | Approximately 6500 | Main Body: Approx. W660 X D640 X H940; Bag: Approx. W590 X D590 X H680 | 100 | 1 unit |
[Features]
· Affordable cart for collecting and transporting large amounts of garbage.
· Collapsible type
· In some cases there may be a slight variation in product characteristics and size.
· Can be used with BM Dust Cart Bags E and BM Dust Cart Eco Bags E.
Part Number |
---|
DS-225-031-3 |
DS-225-041-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailing Type | JAN Code | Mass (g) |
Size (mm) |
Caster Diameter (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,609.00 |
DUST WAGONS | 1 Piece(s) | 10 Day(s) | 132 | Small | 4904771654836 | Approximately 5500 | Main Body: Approx. W550 X D540 X H800; Bag: Approx. W490 X D430 X H630 | 75 | 1 unit | ||
฿ 11,095.00 |
DUST WAGONS | 1 Piece(s) | 10 Day(s) | 236 | Large | 4904771654737 | Approximately 6500 | Main Body: Approx. W660 X D640 X H940; Bag: Approx. W590 X D590 X H680 | 100 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?