(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KT676 Brush for Flasks and Bottles

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KT676

  • Product Type
    Hand Brush
  • Color
    Green
  • Overall Length(cm)
    36.5
  • JAN Code
    4970190486129
  • Mass(g)
    30
  • Package Size(mm)
    65(W)×380(H)×48(D)
  • Amount Of Content
    1 pc.
Part Number
KT676
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 176.75

HAND BRUSHES 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Hand Brush
  • Color
    Green
  • Overall Length(cm)
    36.5
  • JAN Code
    4970190486129
  • Mass(g)
    30
  • Package Size(mm)
    65(W)×380(H)×48(D)
  • Amount Of Content
    1 pc.

Product Description

360° bristles allow the user to wash the bottoms and corners of thermos bottles and plastic bottles.
[Material]
· Handle: Polypropylene / Brush: Nylon

Specifications of KT676

  • Product Type
    Hand Brush
  • Color
    Green
  • Overall Length(cm)
    36.5
  • JAN Code
    4970190486129
  • Mass(g)
    30
  • Package Size(mm)
    65(W)×380(H)×48(D)
  • Amount Of Content
    1 pc.
Part Number
KT676
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 176.75

HAND BRUSHES 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1