1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TiN Spiral Reamer TiN-SPR (TIN-SPR5)

EIK HSS REAMERS

TiN Spiral Reamer TiN-SPR (TIN-SPR5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A TiN coated spiral HSS reamer.
· Bite angle: Single-side 30°.
· The bite length is short.

Part Number
TIN-SPR5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter

฿ 1,470.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -456900.54 mm

Loading...

  1. 1

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA blade shape Right Blade Left Torsion
Torsional Angle 12° Diameter tolerance(mm) 0 to +0.005 Coating Type TiN
Hole Type For Through Hole Shank diameter tolerance h6 Tool Material Type High-Speed Steel
Center 60° Concave

Please check the type/dimensions/specifications of the part TIN-SPR5 in the TiN Spiral Reamer TiN-SPR series.

Products with similar specification

Part Number
TIN-SPR11.8
TIN-SPR12.2
TIN-SPR12.7
TIN-SPR5.01
TIN-SPR6.01
TIN-SPR6.015
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter

฿ 3,409.00

1 Piece(s) 11 Day(s) -756150112 mm

฿ 3,762.00

1 Piece(s) 11 Day(s) -806155112 mm

฿ 3,762.00

1 Piece(s) 11 Day(s) -808160112 mm

฿ 1,904.00

1 Piece(s) 11 Day(s) -456900.54 mm

฿ 1,792.19

1 Piece(s) 9 Day(s) -5061000.56 mm

฿ 2,222.00

1 Piece(s) 11 Day(s) -5061000.56 mm