(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves, Cut Guard W102

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4043101120

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Size
    M
  • Color
    Green
  • JAN Code
    4548890157641
  • Material Quality
    Polyethylene Fiber (Tsunooga®)/Nylon/Stainless Steel Fiber and other
  • 1 Pair
Part Number
4043101120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color JAN Code

฿ 636.64

CUT-RESISTANT GLOVES 3 Piece(s) 3 Day(s) M Green 4548890157641 1 Pair

Basic Specifications

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Material Quality
    Polyethylene Fiber (Tsunooga®)/Nylon/Stainless Steel Fiber and other
  • 1 Pair

Product Description

[Features]
· A combination of high strength polyethylene fiber and stainless steel fiber for cut level 5.
· Uses metal thread for enhanced cut resistance.
· Cuffs use overlock processing to prevent fraying and enable repeated washing.

Specifications of 4043101120

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Size
    M
  • Color
    Green
  • JAN Code
    4548890157641
  • Material Quality
    Polyethylene Fiber (Tsunooga®)/Nylon/Stainless Steel Fiber and other
  • 1 Pair
Part Number
4043101120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color JAN Code

฿ 636.64

CUT-RESISTANT GLOVES 3 Piece(s) 3 Day(s) M Green 4548890157641 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1