KM-001 Work Raincoat

Caution
Product Description
Top grade work rainwear loaded with essential features for the workplace.
[Features]
· This rainwear is made entirely from materials with strong resistance to rips and tears, and areas that carry the most weight, such as the shoulders, elbows and knees have been reinforced with two layers of separate material for durability and performance under hard workplace conditions.
· Jacket and pants both feature three-dimensional cutting, for stress-free movement in the elbows and knees.
· The rise in the pants is higher in the back, to prevent them from slipping down or your back being exposed when bending over.
· The hood coverage can be adjusted for a better fit, letting you concentrate on the task.
· Large Hook and Loop Fastener straps in the sleeves and hems are another feature of this product.
· The sleeves feature double Hook and Loop Fastener + elastic band specifications, for a good fit than never feels too tight.
· The pant hems can also be significantly tightened, to prevent any excess fabric from blowing in the wind.
· Both top and bottom include handy pockets.
· Using just the top or bottom alone is no problem.
· This rainwear is loaded with convenient features for workplace use, not only water resistance, but also durability, ease of movement, etc.