(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6776 T/C Stretch Coveralls

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,927.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6776-55-3L
6776-55-L
6776-55-LL
6776-55-M
6776-58-3L
6776-58-L
6776-58-LL
6776-58-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Waist
(cm)
Inseam
(cm)
Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Navy Blue Navy 3L 4963527912507 96~104 78 102~110 175~185 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Navy Blue Navy L 4963527912521 78~88 76 90~98 170~180 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Navy Blue Navy LL 4963527912514 86~96 78 96~104 175~185 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Navy Blue Navy M 4963527912538 72~80 76 84~92 160~170 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Green Dark olive 3L 4963527912804 96~104 78 102~110 175~185 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Green Dark olive L 4963527912828 78~88 76 90~98 170~180 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Green Dark olive LL 4963527912811 86~96 78 96~104 175~185 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Green Dark olive M 4963527912835 72~80 76 84~92 160~170 1 Pair

Basic Specifications

  • Product Category
    Overalls
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Material
    Cotton 70%, polyester 28%, polyurethane 2%
  • Part Number
    6776
  • Amount Of Content
    1 Pair

Product Description

Work overalls using material that is easy to move and stretch in.
[Features]
· Deodorant tape is sewn into the neck, armpits, and back of the crotch to shutout unwanted smells.
· Eyelets under the arms relieve stuffiness preventing hot air and smells.
· Extremely convenient with flap pockets on both breasts, and a pen pocket on the left sleeve.
· Cuff thickness can be adjusted using Hook and Loop Fastener .
· The waist has bellows for relief when bending the body, etc.

Part Number
6776-55-3L
6776-55-L
6776-55-LL
6776-55-M
6776-58-3L
6776-58-L
6776-58-LL
6776-58-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Waist
(cm)
Inseam
(cm)
Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Navy Blue Navy 3L 4963527912507 96~104 78 102~110 175~185 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Navy Blue Navy L 4963527912521 78~88 76 90~98 170~180 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Navy Blue Navy LL 4963527912514 86~96 78 96~104 175~185 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Navy Blue Navy M 4963527912538 72~80 76 84~92 160~170 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Green Dark olive 3L 4963527912804 96~104 78 102~110 175~185 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Green Dark olive L 4963527912828 78~88 76 90~98 170~180 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Green Dark olive LL 4963527912811 86~96 78 96~104 175~185 1 Pair

฿ 1,927.74

WORK CLOTHES 1 Piece(s) 5 Day(s) Green Dark olive M 4963527912835 72~80 76 84~92 160~170 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1