(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

2218 Camouflage Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2218-56-LL

  • Product Category
    Pants
  • Color (system)
    Green
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • JIS Standard Compliant Products
    N
  • Detailed colors
    Green
  • Size
    LL
  • JAN Code
    4963527280613
  • Trusco Code
    434-3778
  • Material
    100% Nylon
  • Part Number
    2218
  • Waist(cm)
    86~96
  • Inseam(cm)
    76
  • Height(cm)
    175~185
  • Amount Of Content
    1 Pair
Part Number
2218-56-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 576.00

WAIST BELTS 1 Piece(s) 14 Day(s) 1 Pair

Basic Specifications

  • Product Category
    Pants
  • Color (system)
    Green
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • JIS Standard Compliant Products
    N
  • Detailed colors
    Green
  • Size
    LL
  • JAN Code
    4963527280613
  • Trusco Code
    434-3778
  • Material
    100% Nylon
  • Part Number
    2218
  • Waist(cm)
    86~96
  • Inseam(cm)
    76
  • Height(cm)
    175~185
  • Amount Of Content
    1 Pair

Product Description

2218 camouflage pants that protect your body from mud, wind, and dirt.
[Features]
·With hopping function (hem tightening).
·Water-repellent processing.
·Materials: 100% nylon.
·Country of manufacture: China, Myanmar.
[Applications]
·Used for general work.

Specifications of 2218-56-LL

  • Product Category
    Pants
  • Color (system)
    Green
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • JIS Standard Compliant Products
    N
  • Detailed colors
    Green
  • Size
    LL
  • JAN Code
    4963527280613
  • Trusco Code
    434-3778
  • Material
    100% Nylon
  • Part Number
    2218
  • Waist(cm)
    86~96
  • Inseam(cm)
    76
  • Height(cm)
    175~185
  • Amount Of Content
    1 Pair
Part Number
2218-56-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 576.00

WAIST BELTS 1 Piece(s) 14 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1