(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

2211 Front Opening Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Since it is not waterproof it cannot be used as a raincoat.
  • From :
    ฿ 357.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2211-39-3L
2211-39-4L
2211-39-5L
2211-39-L
2211-39-LL
2211-39-M
2211-45-3L
2211-45-4L
2211-45-5L
2211-45-L
2211-45-LL
2211-45-M
2211-55-3L
2211-55-4L
2211-55-5L
2211-55-L
2211-55-LL
2211-55-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon 3L 4963527203100 102~110 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon 4L 4963527203179 108~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon 5L 4963527203186 114~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon L 4963527203124 90~98 170~180 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon LL 4963527203117 96~104 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon M 4963527203131 84~94 160~170 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 3L 4963527203209 102~110 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 4L 4963527203278 108~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 5L 4963527203285 114~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue L 4963527203223 90~98 170~180 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue LL 4963527203216 96~104 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue M 4963527203230 84~94 160~170 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 3L 4963527203407 102~110 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 4L 4963527203476 108~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 5L 4963527203483 114~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy L 4963527203421 90~98 170~180 1 Pair

฿ 358.29

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy LL 4963527203414 96~104 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy M 4963527203438 84~94 160~170 1 Pair

Basic Specifications

  • Product Category
    Anorak
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Material
    100% Nylon
  • Part Number
    2211
  • Amount Of Content
    1 Pair

Product Description

A front opening windbreaker that can be worn in a set with nylon pants (2204).
[Features]
· With a deep hood
· Cuffs contain flat elastic bands to fit your wrists.
· 100% nylon with water-repellent processing.
· Has a front zipper that makes it easy to put on and remove.
[Applications]
· Optimal for repelling dirt in farm and agricultural work.

Part Number
2211-39-3L
2211-39-4L
2211-39-5L
2211-39-L
2211-39-LL
2211-39-M
2211-45-3L
2211-45-4L
2211-45-5L
2211-45-L
2211-45-LL
2211-45-M
2211-55-3L
2211-55-4L
2211-55-5L
2211-55-L
2211-55-LL
2211-55-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon 3L 4963527203100 102~110 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon 4L 4963527203179 108~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon 5L 4963527203186 114~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon L 4963527203124 90~98 170~180 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon LL 4963527203117 96~104 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon M 4963527203131 84~94 160~170 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 3L 4963527203209 102~110 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 4L 4963527203278 108~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 5L 4963527203285 114~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue L 4963527203223 90~98 170~180 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue LL 4963527203216 96~104 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue M 4963527203230 84~94 160~170 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 3L 4963527203407 102~110 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 4L 4963527203476 108~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 5L 4963527203483 114~122 180~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy L 4963527203421 90~98 170~180 1 Pair

฿ 358.29

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy LL 4963527203414 96~104 175~185 1 Pair

฿ 357.58

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy M 4963527203438 84~94 160~170 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1