(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2205 Polyester Parka

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Please be aware that since it is not waterproof it cannot be used as a raincoat.
  • From :
    ฿ 211.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2205-39-3L
2205-39-4L
2205-39-5L
2205-39-L
2205-39-LL
2205-39-M
2205-39-S
2205-45-3L
2205-45-4L
2205-45-5L
2205-45-L
2205-45-LL
2205-45-M
2205-55-3L
2205-55-4L
2205-55-5L
2205-55-L
2205-55-LL
2205-55-M
2205-55-S
2205-71-3L
2205-71-4L
2205-71-5L
2205-71-L
2205-71-LL
2205-71-M
2205-91-3L
2205-91-4L
2205-91-5L
2205-91-L
2205-91-LL
2205-91-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon 3L 4963527225201 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 18 Day(s) Red Maroon 4L 4963527225270 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 18 Day(s) Red Maroon 5L 4963527225287 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon L 4963527225225 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon LL 4963527225218 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon M 4963527225232 84~92 160~170 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon S 4963527225249 78~86 150 to 160 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 8 Day(s) Blue Blue 3L 4963527225300 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue 4L 4963527225379 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue 5L 4963527225386 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue L 4963527225324 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue LL 4963527225317 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue M 4963527225331 84~92 160~170 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 6 Day(s) Navy Blue Navy 3L 4963527225102 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 8 Day(s) Navy Blue Navy 4L 4963527225171 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 6 Day(s) Navy Blue Navy 5L 4963527225188 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 8 Day(s) Navy Blue Navy L 4963527225126 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 6 Day(s) Navy Blue Navy LL 4963527225119 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 8 Day(s) Navy Blue Navy M 4963527225133 84~92 160~170 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 18 Day(s) Navy Blue Navy S 4963527225140 78~86 150 to 160 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver 3L 4963527225409 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver 4L 4963527225478 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver 5L 4963527225485 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver L 4963527225423 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver LL 4963527225416 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver M 4963527225430 84~92 160~170 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black 3L 4963527225508 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black 4L 4963527225577 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black 5L 4963527225584 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black L 4963527225522 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black LL 4963527225515 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black M 4963527225539 84~92 160~170 1 Pair

Basic Specifications

  • Product Category
    Anorak
  • Season
    Year-round
  • Sleeve shape
    Long sleeve
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Material
    Polyester 100%
  • Part Number
    2205
  • Amount Of Content
    1 Pair

Product Description

100% polyester optimal for light work while protecting against wind and dirt / windbreaker with water-repellent processing.
[Features]
· Since it is a type that is worn from the head, it prevents intrusion of wind from the lining.
· Can be worn together with separately sold polyester pants (2206) or pants with cinched cuffs (2214).
[Applications]
· For protecting against wind and dirt in light work.
· Wear when worried about mud or dirt during agricultural work, preventing paint stains while working or DIY carpentry, etc.

Part Number
2205-39-3L
2205-39-4L
2205-39-5L
2205-39-L
2205-39-LL
2205-39-M
2205-39-S
2205-45-3L
2205-45-4L
2205-45-5L
2205-45-L
2205-45-LL
2205-45-M
2205-55-3L
2205-55-4L
2205-55-5L
2205-55-L
2205-55-LL
2205-55-M
2205-55-S
2205-71-3L
2205-71-4L
2205-71-5L
2205-71-L
2205-71-LL
2205-71-M
2205-91-3L
2205-91-4L
2205-91-5L
2205-91-L
2205-91-LL
2205-91-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon 3L 4963527225201 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 18 Day(s) Red Maroon 4L 4963527225270 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 18 Day(s) Red Maroon 5L 4963527225287 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon L 4963527225225 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon LL 4963527225218 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon M 4963527225232 84~92 160~170 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Red Maroon S 4963527225249 78~86 150 to 160 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 8 Day(s) Blue Blue 3L 4963527225300 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue 4L 4963527225379 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue 5L 4963527225386 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue L 4963527225324 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue LL 4963527225317 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue Blue M 4963527225331 84~92 160~170 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 6 Day(s) Navy Blue Navy 3L 4963527225102 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 8 Day(s) Navy Blue Navy 4L 4963527225171 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 6 Day(s) Navy Blue Navy 5L 4963527225188 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 8 Day(s) Navy Blue Navy L 4963527225126 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 6 Day(s) Navy Blue Navy LL 4963527225119 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 8 Day(s) Navy Blue Navy M 4963527225133 84~92 160~170 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 18 Day(s) Navy Blue Navy S 4963527225140 78~86 150 to 160 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver 3L 4963527225409 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver 4L 4963527225478 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver 5L 4963527225485 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver L 4963527225423 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver LL 4963527225416 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray Silver M 4963527225430 84~92 160~170 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black 3L 4963527225508 102~110 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black 4L 4963527225577 108~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black 5L 4963527225584 114~122 180~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black L 4963527225522 90~98 170~180 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black LL 4963527225515 96~104 175~185 1 Pair

฿ 211.05

WORK CLOTHES 2 Piece(s) 9 Day(s) Black Black M 4963527225539 84~92 160~170 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1