(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2203-55-3L |
2203-55-L |
2203-55-LL |
2203-55-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Trusco Code | Chest circumference (cm) |
Height (cm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 516.00 |
WAIST BELTS | 1 Piece(s) | 10 Day(s) | 3L | 4963527217404 | 324-6370 | 102~110 | 175~185 | 1 Pair | ||
฿ 516.00 |
WAIST BELTS | 1 Piece(s) | 10 Day(s) | L | 4963527217428 | 325-5191 | 90~98 | 170~180 | 1 Pair | ||
฿ 516.00 |
WAIST BELTS | 1 Piece(s) | 10 Day(s) | LL | 4963527217411 | 325-5204 | 96~104 | 175~185 | 1 Pair | ||
฿ 516.00 |
WAIST BELTS | 1 Piece(s) | 10 Day(s) | M | 4963527217435 | 325-5212 | 84~92 | 160~170 | 1 Pair |
A 100% nylon windbreaker with water-repellent processing optimal for light work while protecting against wind and dirt.
[Features]
· Since it is a type that is worn from the head, it prevents intrusion of wind from the lining.
· Can be worn in a set with nylon pants (2204) sold separately.
[Applications]
· For alleviating worries about mud or dirt during agricultural work and preventing paint stains while working or during DIY carpentry, etc.
Part Number |
---|
2203-55-3L |
2203-55-L |
2203-55-LL |
2203-55-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Trusco Code | Chest circumference (cm) |
Height (cm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 516.00 |
WAIST BELTS | 1 Piece(s) | 10 Day(s) | 3L | 4963527217404 | 324-6370 | 102~110 | 175~185 | 1 Pair | ||
฿ 516.00 |
WAIST BELTS | 1 Piece(s) | 10 Day(s) | L | 4963527217428 | 325-5191 | 90~98 | 170~180 | 1 Pair | ||
฿ 516.00 |
WAIST BELTS | 1 Piece(s) | 10 Day(s) | LL | 4963527217411 | 325-5204 | 96~104 | 175~185 | 1 Pair | ||
฿ 516.00 |
WAIST BELTS | 1 Piece(s) | 10 Day(s) | M | 4963527217435 | 325-5212 | 84~92 | 160~170 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?