Double Head Swing Type Ratchet Glass Wrench

Brand :
TOP

Caution

    Product Description

    [Features]
    · With 72 gear teeth, the ratchet action is through a fine feed angle of 5°.
    · The ratchet part has enough strength for final tightening.
    · Swivel angle is 180°. Can swivel in the free state
    · Double Hex Surface Type that Does Not Damage Bolts or Nuts
    · Includes Safety Cord Holes for Security
    · Yellow Ring Clearly Indicates Feed Direction

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Double Head Swing Type Ratchet Glass Wrench | TOP | MISUMI Thailand