- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of A-87
-
- Product Type
- Rope
-
- Material
- Other
-
- Wire diameter × length(mm×m)
- 6×10
-
- Color
- Other
-
- Properties
- Weather Resistant / Water Resistance
-
- Material Details
- Heavy Metal Salt Crystal Powder, Polyethylene
-
- Color
- White X Yellow X Black
-
- Summary(mm)
- * About 70% of the illumination is reduced after 1 hour. Afterwards, brightness that can be confirmed with the naked eye will continue for 7 to 8 hours.
-
- JAN Code
- 4903599051322
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 687.00
|
SAFETY ROPES
|
1 Piece(s)
|
|
14 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Rope
-
- Material
- Other
-
- Wire diameter × length(mm×m)
- 6×10
-
- Color
- Other
-
- Properties
- Weather Resistant / Water Resistance
-
- Material Details
- Heavy Metal Salt Crystal Powder, Polyethylene
-
- Color
- White X Yellow X Black
-
- Summary(mm)
- * About 70% of the illumination is reduced after 1 hour. Afterwards, brightness that can be confirmed with the naked eye will continue for 7 to 8 hours.
-
- JAN Code
- 4903599051322
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Absorbs sun rays and emits light in the dark.
· Strong and excellent weather and water resistance.
Specifications of A-87
-
- Product Type
- Rope
-
- Material
- Other
-
- Wire diameter × length(mm×m)
- 6×10
-
- Color
- Other
-
- Properties
- Weather Resistant / Water Resistance
-
- Material Details
- Heavy Metal Salt Crystal Powder, Polyethylene
-
- Color
- White X Yellow X Black
-
- Summary(mm)
- * About 70% of the illumination is reduced after 1 hour. Afterwards, brightness that can be confirmed with the naked eye will continue for 7 to 8 hours.
-
- JAN Code
- 4903599051322
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 687.00
|
SAFETY ROPES
|
1 Piece(s)
|
|
14 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?