(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PYLEN Color Rope 3 pcs

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of A-89

  • Product Type
    Rope
  • Material
    Other
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    5×10
  • Color
    Yellow
  • Properties
    Water Resistance / Heat Resistant / Chemical Resistant / Floats on water
  • Material Details
    Polypropylene
  • JAN Code
    4903599055085
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    125
  • Amount Of Content
    1 Roll
Part Number
A-89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 522.00

SAFETY ROPES 1 Piece(s) 16 Day(s) 1 Roll

Basic Specifications

Product Description

Colored rope for use indoors.
[Features]
· Lightweight with excellent strength.
· Comes in a small compact bag with fine cut rope.
[Applications]
· Can be used for interior decoration.

Specifications of A-89

  • Product Type
    Rope
  • Material
    Other
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    5×10
  • Color
    Yellow
  • Properties
    Water Resistance / Heat Resistant / Chemical Resistant / Floats on water
  • Material Details
    Polypropylene
  • JAN Code
    4903599055085
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    125
  • Amount Of Content
    1 Roll
Part Number
A-89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 522.00

SAFETY ROPES 1 Piece(s) 16 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1